Surface Mount - Piano
weld-on - s/s
Price & Availability | CAD | Order No. | h1 | h2 | h3 | l1 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | w1 | w2 | w3 | w4 | w5 | Fx N |
d1 | d2 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S0820.AW0010 | 4.5 | 5 | 15.2 | 141.8 | 116.8 | 25 | 10 | 102.4 | 13 | 8.2 | 37.9 | 83 | 66 | 33 | 49 | 33.5 | 2170 | 5.2 | 10.5 | ||||||||||||||||||||||||||||||||||||||
£ 20.92 per unit (click for quantity discounts)
Ready to despatch 14 Need more? Please call us.
|
Hinge: stainless steel AISI 304, polished.
Opening angle 135°.