Surface Mount - Piano
weld-on - s/s
Price & Availability | Order No. | Type | Length | Fx kN |
Fy kN |
Width | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S0822.AW0010 | type one | 135 | 1.12 | 1.2 | 59 | |||||||||||||||||||||||||||||||||||||
£ 13.27 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
S0822.AW0110 | type two | 134 | 1.12 | 1.2 | 59 | |||||||||||||||||||||||||||||||||||||
£ 13.27 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Hinge and pin: stainless steel, AISI 304, polished.
Opening angle 180°.