Surface Mount - Piano
weld-on - s/s
Price & Availability | CAD | Order No. | Finish | Size | h1 | h2 | h3 | l1 | l2 | w1 | w2 | d1 | d2 | 90° Angled stress | Axial load Fx max. N |
Axial stress kN |
Radial load Fx max. N |
Radial stress kN |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S1101.AW0040 | Black Coated | 40 x 40 | 9.0 | 5 | 10.0 | 40 | 25 | 40 | 25 | M 5 | 4 | 1.85 | 1.2 | 0.9 | 1.0 | 1.7 | ||||||||||||||||||||||||||||||||||||||
£ 3.72 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
S1101.AW0050 | Black Coated | 50 x 50 | 11.5 | 6 | 12.5 | 50 | 30 | 50 | 30 | M 6 | 6 | 2.0 | 1.3 | 2.05 | 1.2 | 3.55 | ||||||||||||||||||||||||||||||||||||||
£ 4.81 per unit (click for quantity discounts)
Ready to despatch 287 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
S1101.AW0057 | Black Coated | 50 x 70 | 11.5 | 6 | 12.5 | 50 | 30 | 76 | 56 | M 6 | 6 | 2.00 | 1.2 | 1.5 | 11.2 | 3.00 | ||||||||||||||||||||||||||||||||||||||
£ 7.73 per unit (click for quantity discounts)
Ready to despatch 23 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
S1101.AW0060 | Black Coated | 60 x 60 | 15.0 | 8 | 16.5 | 60 | 36 | 60 | 36 | M 6 | 8 | 2.55 | 1.8 | 3.05 | 1.5 | 4.05 | ||||||||||||||||||||||||||||||||||||||
£ 6.21 per unit (click for quantity discounts)
Ready to despatch 390 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
S1101.AW0612 | Black Coated | 60 x 120 | 15.0 | 8 | 16.5 | 60 | 36 | 120 | 88 | M 8 | 8 | 1.5 | 1.2 | 1.5 | 1.12 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 15.46 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
S1101.AW0140 | Chrome | 40 x 40 | 9.0 | 5 | 10.0 | 40 | 25 | 40 | 25 | M 5 | 4 | - | - | - | - | - | ||||||||||||||||||||||||||||||||||||||
£ 1.79 per unit (click for quantity discounts)
Ready to despatch 46 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
S1101.AW0150 | Chrome | 50 x 50 | 11.5 | 6 | 12.5 | 50 | 30 | 50 | 30 | M 6 | 6 | - | - | - | - | - | ||||||||||||||||||||||||||||||||||||||
£ 2.35 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
S1101.AW0160 | Chrome | 60 x 60 | 15.0 | 8 | 16.5 | 60 | 36 | 60 | 36 | M 8 | 8 | - | - | - | - | - | ||||||||||||||||||||||||||||||||||||||
£ 4.52 per unit (click for quantity discounts)
Ready to despatch 113 Need more? Please call us.
|
Body: die cast zinc, black powder coated.
Pin: steel, nickel plated.
For plain/flush mounted doors, as well as electrical panels and covers.
Opening angle 180°.