Surface Mount - Piano
weld-on - s/s
Price & Availability | CAD | Order No. | Type | Finish | Size | Picture | e | h1 | h2 | l1 | l2 | l3 | m | w1 | w2 | w3 | d | Mounting | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S1120.AW0050 | Equal | Plastic | 50 x 50 | 1 | 12.0 | 11 | 6 | 50 | 30 | - | M 6 | 50 | 30 | - | 6.3 | Rear - Rear | ||||||||||||||||||||||||||||||||||||||
£ 5.45 per unit (click for quantity discounts)
Ready to despatch 214 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
S1120.AW0040 | Equal | Plastic | 40 x 40 | 1 | 8.5 | 9 | 5 | 40 | 25 | - | M 5 | 40 | 25 | - | 5.3 | Rear - Rear | ||||||||||||||||||||||||||||||||||||||
£ 1.92 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
S1120.AW0150 | Equal | Plastic | 50 x 50 | 2 | 12.0 | 11 | 6 | 50 | 30 | 30 | M 6 | 50 | 30 | 10 | 6.3 | Rear - Front | ||||||||||||||||||||||||||||||||||||||
£ 1.61 per unit (click for quantity discounts)
Ready to despatch 96 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: polyamide, DIN-EN ISO 1043-1 PA 6 GFR 30. Black.
Pin: stainless steel, AISI 304.
For plain/flush mounted doors, as well as electrical panels and covers.
Max. opening angle 270°.