Surface Mount - Piano
weld-on - s/s
Price & Availability | CAD | Order No. | h1 | h2 | l1 | l2 | w1 | w2 | w3 | Fx kN |
Fy kN |
d1 | d2 | 90° Angled stress | Axial stress kN |
Radial stress kN |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S1130.AW0050 | 11.5 | 6 | 50 | 30 | 63 | 28 | 15 | 1.12 | 1.2 | M6 | 6 | 1.25 | 1.5 | 3.0 | ||||||||||||||||||||||||||||||||||||||
£ 7.90 per unit (click for quantity discounts)
Ready to despatch 251 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
S1130.AW0060 | 15.0 | 8 | 60 | 36 | 90 | 44 | 18 | 1.12 | 1.2 | M8 | 8 | 1.5 | 1.5 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 8.93 per unit (click for quantity discounts)
Ready to despatch 13 Need more? Please call us.
|
Hinge: die cast zinc, black powder coated.
Pin: nickel-plated steel.
For plain/flush mounted doors, as well as electrical panels and covers. Opening angle 180°.