Surface Mount - Piano
weld-on - s/s
Price & Availability | CAD | Order No. | Finish | Size | Fx kN |
Fy kN |
d1 | Opening angle ° |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S1176.AW0010 | Chrome Plated | 31 x 10 | 1.2 | 1.0 | M 4 | 180º | ||||||||||||||||||||||||||||||||||||||
£ 2.96 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
S1176.AW0020 | Black Coated | 31 x 10 | 1.2 | 1.0 | M 4 | 180º | ||||||||||||||||||||||||||||||||||||||
£ 2.96 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Hinge: die cast zinc.
Pin: steel.
For electrical panels and covers.
Max. opening angle 180°.
Parts supplied tightly fitted.