Surface Mount - Piano
weld-on - s/s
Price & Availability | Order No. | Type | Finish | Size | Fx kN |
Fy kN |
Opening angle ° |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S1823.AW0010 | Left Hand | Black Coated | 130 x 135 | 1.8 | 1.5 | 180° | |||||||||||||||||||||||||||||||||||||
£ 29.88 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
S1823.AW0020 | Right Hand | Black Coated | 130 x 135 | 1.8 | 1.5 | 180° | |||||||||||||||||||||||||||||||||||||
£ 29.88 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Please call us.
|
Die cast zinc, pocked black powder coated.
Shaft: stainless steel AISI 304.
Ideal for heating and ventilation applications, for use on flat panels and covers. Mounting via M8 screws.
Max. opening angle 180°.
Adjustments of hinge by ± 2,5mm axial and ± 1mm radial is possible.