Surface Mount - Piano
weld-on - s/s
Price & Availability | Order No. | Finish | Size | Fx N |
Fy N |
d1 | Opening angle ° |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S1826.AW0010 | Black Polyamide | 108 x130 | 800 | 600 | 6.5 | 180° | |||||||||||||||||||||||||||||||||||||
£ 6.49 per unit (click for quantity discounts)
Ready to despatch 13 Need more? Please call us.
|
Hinge: polyamide (PA), black.
Pin: stainless steel AISI 304, nickel plated.
Opening angle 180°. Ideal for heating and ventilation applications, for use on flat panels and covers.
Mounting via M6 screws.