Price & Availability | CAD | Order No. | Finish | Door return | h1 | h2 | Fx kN |
Fy kN |
mc min. |
ts panel thickness | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S1903.AW0015 | Stainless | 19.6 | 4.6 | 15 | 900 | 700 | 2 | 1.5 | ||||||||||||||||||||||||||||||||||||||
£ 14.51 per unit (click for quantity discounts)
Ready to despatch 40 Need more? Please call us.
|
Hinge: stainless steel AISI 304, wire-drawing polishing.
For sheet metal and machine enclosures with a 19 to 21mm door return, up to 2mm thick. For installation dimension see cut out detail.
Universal left or right hand opening doors.
Max. opening angle 180°.
Use M6 nut on intergrated stud to secure (not supplied).
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of enclosure cover.