Price & Availability | Order No. | Finish | Door return | Fx N |
Fy N |
mc min. |
ts panel thickness | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S1921.AW0010 | Black coated | 17 | 405 | 805 | 2 | 2.0 | |||||||||||||||||||||||||||||||||||||
£ 3.90 per unit (click for quantity discounts)
Ready to despatch 123 Need more? Please call us.
|
Hinge: die cast zinc, black powder coated.
Pin: stainless steel AISI 304.
For sheet metal and machine enclosures with a 17mm door return, upto 2mm thick. For installation dimension see cut out detail.
Universal left or right hand opening doors. Max. opening angle 180°.
Mounting via M5 countersunk screws (not supplied).
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of elclosure cover.