Price & Availability | Order No. | Finish | Door return | a | b | Fx kN |
Fy kN |
mc min. |
ts panel thickness | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S1926.AW0001 | Black Coated | 24.1 | 4.6 | 19.5 | 1.5 | 1.8 | 2.0 | 1.5 | |||||||||||||||||||||||||||||||||||||
£ 3.45 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
S1926.AW0002 | Black Coated | 24.6 | 5.1 | 19.5 | 1.5 | 1.8 | 2.0 | 2.0 | |||||||||||||||||||||||||||||||||||||
£ 3.45 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Hinge: die cast zinc, black powder coated.
Pin: steel, nickel-plated.
For sheet metal and machine enclosures with a 24mm frame off-set, upto 2mm thick. For installation dimension see cut out detail.
Universal left or right hand opening doors. Max. opening angle 180°.
Mounting via M6 countersunk screws (not supplied).
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of elclosure cover.