Glass Door Hinges
inset type - s/s
Price & Availability | CAD | Order No. | Glass thickness mm |
Finish | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
T2260.AC0010 | 4 to 8 | Stainless | ||||||||||||||||||||||||||||||||||||||
£ 146.57 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: stainless steel, AISI 304, polished
For door thicknesses 4 to 8mm.
Max. door size-
450w x 1300h x 8mm thick.
No holes required in glass for installation. Three grub screws hold and clamp glass in place.