Glass Door Hinges
inset type - s/s
Price & Availability | CAD | Order No. | Glass thickness mm |
Finish | Load capacity kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
T2300.AC0010 | 5 to 8 | Stainless | 12 | ||||||||||||||||||||||||||||||||||||||
£ 19.08 per unit (click for quantity discounts)
Ready to despatch 208 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Hinge body: stainless steel, AISI 304, polished.
Cover plate: zinc alloy, chrome plated.
For door thicknesses 5 to 8mm.
Max. door size - 650w x 700h x 8mm thick. Max. door weight - 12Kg per hinge pair.
Please note, you will need to drill holes in the glass in order to fit these hinges.