Glass Door Hinges
inset type - s/s
Price & Availability | Order No. | Glass thickness min. mm |
Glass thickness max. mm |
Key type | ||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
T4101.AW0010 | 4 | 8 | Keyed alike | |||||||||||||||||||||||||||||||||||||||||||
£ 3.28 per unit (click for quantity discounts)
Ready to despatch 48 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Zinc alloy, Din EN1774 ZnAI4Cu1
To suit glass from 4 - 8mm thick. For use in glass cabinets and showcases.
Easy installation, lock is clamped to edge of glass via a grub screw.
Also supplied with catch plate.