Friction Torque Hinges
screw mount - s/s
Price & Availability | Order No. | Type | Weight g |
---|---|---|---|
S4024.AC0010 | Right/Wiring Hole | 60 | |
S4024.AC0020 | Left/Wiring Hole | 60 |
Bracket and Base- 430 Stainless, Plate- steel, Shaft and washer- 303 and 430 stainless steel.
Hole in shaft allows easy cable management. Ideal for the holder of LCD and monitoring camera. Successfull Passed for the 50,000 open/close private cycle test.
Operating temperature: 0°C- 40°cC.
For pair using: Use the same torque moment in both hinges.
Torque moment per piece is 4.5 Nm ±20%.