Rotary Dampers
bi-directional
Price & Availability | CAD | Order No. | Type | Torque gf·cm |
No. of teeth | Gear module | Pitch circle diameter P.C.D | Pressure angle | l1 | d1 | d2 | h1 | h2 | h3 | h4 | w1 | w2 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Q3036.AC0050 | With gear | 15-50 | 11 | 0.8 | 8.8 | 20° | 24.5 | 15.2 | 10.4 | 7.8 | 8.2 | 4.3 | 3.7 | 7 | 2.5 | ||||||||||||||||||||||||||||||||||||||
£ 2.61 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Type | Torque gf·cm |
No. of teeth | Gear module | Pitch circle diameter P.C.D | Pressure angle | l1 | d1 | d2 | h1 | h2 | h3 | h4 | w1 | w2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Q3036.AC0050 | With gear | 15-50 | 11 | 0.8 | 8.8 | 20° | 24.5 | 15.2 | 10.4 | 7.8 | 8.2 | 4.3 | 3.7 | 7 | 2.5 |
Polycetal (POM), polycarbonate (PC).
Create smooth movement and dampening in applications such as loading trays, arm rests and storage compartments. Subject to minimum order quantity.