Price & Availability | CAD | Order No. | Door return | Size | Fx N |
Fy N |
mc min. |
ts thickness | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S2105.AW0022 | 25 | 59 x 21 x 22 | 120 | 310 | 4.5 | 2.5 | ||||||||||||||||||||||||||||||||||||||
£ 10.62 per unit (click for quantity discounts)
Ready to despatch 79 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
S2105.AW0025 | 22 | 60 x 22 x 25 | 120 | 310 | 4.0 | 2.5 | ||||||||||||||||||||||||||||||||||||||
£ 8.92 per unit (click for quantity discounts)
Ready to despatch 31 Need more? Please call us.
|
Body & hinge: steel, white zinc plated.
Suited to sheet metal and machine enclosures with 22-25mm door return. Main body mounted via two M5 screws. Hinge plate either welded or screwed to enclosure body.
Removable hinge pin enables easy installation and is held in place via circlip.
Max. opening angle 120° or 90°.
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of elclosure cover.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email sales@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.