Price & Availability | Order No. | Finish | Door return | a | b | Fx kN |
Fy kN |
mc min. |
ts panel thickness | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S1926.AW0001 | Black Coated | 24.1 | 4.6 | 19.5 | 1.5 | 1.8 | 2.0 | 1.5 | |||||||||||||||||||||||||||||||||||||
£ 3.45 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||
S1926.AW0002 | Black Coated | 24.6 | 5.1 | 19.5 | 1.5 | 1.8 | 2.0 | 2.0 | |||||||||||||||||||||||||||||||||||||
£ 3.45 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Hinge: die cast zinc, black powder coated.
Pin: steel, nickel-plated.
For sheet metal and machine enclosures with a 24mm frame off-set, upto 2mm thick. For installation dimension see cut out detail.
Universal left or right hand opening doors. Max. opening angle 180°.
Mounting via M6 countersunk screws (not supplied).
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of elclosure cover.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email info@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.