Price & Availability | Order No. | Type | Damping torque gf·cm |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Q3000.AC0010 | Without Gear | 10 | 0.32 | |||||||||||||||||||||||||||||||||||||
£ 4.12 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||
Q3000.AC0020 | Without Gear | 20 | 0.32 | |||||||||||||||||||||||||||||||||||||
£ 4.69 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||
Q3000.AC0030 | Without Gear | 30 | 0.32 | |||||||||||||||||||||||||||||||||||||
£ 4.17 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||
Q3000.AC0040 | Without Gear | 40 | 0.32 | |||||||||||||||||||||||||||||||||||||
£ 4.12 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||
Q3000.AC0110 | With Gear | 10 | 0.41 | |||||||||||||||||||||||||||||||||||||
£ 4.84 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||
Q3000.AC0120 | With Gear | 20 | 0.41 | |||||||||||||||||||||||||||||||||||||
£ 4.84 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||
Q3000.AC0130 | With Gear | 30 | 0.41 | |||||||||||||||||||||||||||||||||||||
£ 4.84 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||
Q3000.AC0140 | With Gear | 40 | 0.41 | |||||||||||||||||||||||||||||||||||||
£ 4.84 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: polycarbonate
Shaft: polyacetal
Gear: polyacetal
Gear Specification:
Type - Standard Spur Gear
Tooth - Involute (full)
Module - 0.6mm
Pressure Angle - 20°
Number of Teeth - 10
Pitch Circle Diameter - 6mm
Temperature range 0° to +50°.
Create smooth movement and dampening in applications such as loading trays, arm rests and storage compartments.
For graphs of torque at varying temperature and speed, see Torque Closing Speed Graphs earlier in this section.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email sales@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.