Price & Availability | CAD | Order No. | Type | Damping direction | Damping torque gf·cm |
Shaft material | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Q3040.AWC0020 | Without Gear | Bi-directional | 200 | Polyacetal | 2.1 | ||||||||||||||||||||||||||||||||||||||
Q3040.AW0030 | Without Gear | Bi-directional | 300 | Polyacetal | 2.1 | ||||||||||||||||||||||||||||||||||||||
£ 3.04 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
Q3040.AW0120 | With Gear | Bi-directional | 200 | Polyacetal | 2.4 | ||||||||||||||||||||||||||||||||||||||
£ 3.77 per unit (click for quantity discounts)
Ready to despatch 19 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
Q3040.AW0130 | With Gear | Bi-directional | 300 | Polyacetal | 2.4 | ||||||||||||||||||||||||||||||||||||||
£ 3.77 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
Q3040.AW0031 | Without Gear | Clockwise | 300 | Metal | 3.2 | ||||||||||||||||||||||||||||||||||||||
£ 4.92 per unit (click for quantity discounts)
Ready to despatch 186 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
Q3040.AW0131 | With Gear | Clockwise | 300 | Metal | 3.5 | ||||||||||||||||||||||||||||||||||||||
£ 4.99 per unit (click for quantity discounts)
Ready to despatch 21 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
Q3040.AW0032 | Without Gear | Anti-clockwise | 300 | Metal | 3.2 | ||||||||||||||||||||||||||||||||||||||
£ 4.92 per unit (click for quantity discounts)
Ready to despatch 17 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
Q3040.AW0132 | With Gear | Anti-clockwise | 300 | Metal | 3.5 | ||||||||||||||||||||||||||||||||||||||
£ 4.99 per unit (click for quantity discounts)
Ready to despatch 28 Need more? Please call us.
|
Body: polycarbonate.
Gear: polyacetal.
Oil: silicone oil.
Gear specification:
Type - standard spur gear
Tooth - involute (full)
Module - 0.8
Pressure angle - 20°
Number of teeth - 11
Pitch circle diameter - 8.8
For graphs of torque at varying temperature and speed see torque closing speed graphs.
Rotation speed of 20rpm, at 23°C.
Up to 300gf.cm.
Values ±20%.
Max. rotation speed 50rpm.
Max. cycle rate 10 cycle/min.
Operating temperature, 0° to 50°C.
Design tested to 50,000 cycles.
Meets RoHS standards.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email sales@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.