Door Stays
multi-stop - s/s
Price & Availability | CAD | Order No. | a | b | c | d | e | f | g | h | i | Weight g |
j | k | l | m | n | o | p | q | s | Comp. load max. kg |
Tensile force max. kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
N2050.AC0005 | 15 | 15.9 | 5.5 | 17 | 20.0 | 33 | 20 | 42 | 8 | 205 | 15.7 | 20.0 | 200 | 30 | 2.3 | 35 | 50 | 5,5x8,0 | 70 | 50 | 90 | ||||||||||||||||||||||||||||||||||||||
£ 31.56 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
N2050.AC0010 | 20 | 20.0 | 5.5 | 20 | 25.5 | 38 | 25 | 50 | 10 | 433 | 17.0 | 22.5 | 300 | 35 | 3.2 | 45 | 60 | 5,5x9,5 | 120 | 60 | 150 | ||||||||||||||||||||||||||||||||||||||
£ 16.59 per unit (click for quantity discounts)
Ready to despatch 54 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
N2050.AC0020 | 20 | 20.0 | 9.0 | 20 | 25.5 | 38 | 25 | 50 | 10 | 460 | 17.0 | 22.5 | 300 | 35 | 3.2 | 50 | 72 | 5,5x9,5 | 120 | 60 | 150 | ||||||||||||||||||||||||||||||||||||||
£ 16.59 per unit (click for quantity discounts)
Ready to despatch 50 Need more? Please call us.
|
Order No. | a | b | c | d | e | f | g | h | i | Weight g |
j | k | l | m | n | o | p | q | s | Comp. load max. kg |
Tensile force max. kg |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
N2050.AC0005 | 15 | 15.9 | 5.5 | 17 | 20.0 | 33 | 20 | 42 | 8 | 205 | 15.7 | 20.0 | 200 | 30 | 2.3 | 35 | 50 | 5,5x8,0 | 70 | 50 | 90 |
N2050.AC0010 | 20 | 20.0 | 5.5 | 20 | 25.5 | 38 | 25 | 50 | 10 | 433 | 17.0 | 22.5 | 300 | 35 | 3.2 | 45 | 60 | 5,5x9,5 | 120 | 60 | 150 |
N2050.AC0020 | 20 | 20.0 | 9.0 | 20 | 25.5 | 38 | 25 | 50 | 10 | 460 | 17.0 | 22.5 | 300 | 35 | 3.2 | 50 | 72 | 5,5x9,5 | 120 | 60 | 150 |
Steel, yellow zinc chromate.
Mechanically locks door when fully open. Install at base of door for quick foot release.
Check max. tensile force for load bearing capacity.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email info@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.