Lid Stays
heavy duty - positive stop s/s
Price & Availability | Order No. | Type | No. of stop positions | l | w | ||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
N0924.AW0010 | One | 5 | 145 | 29.5 | |||||||||||||||||||||||||||||||||||||||||||
£ 4.92 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||
N0924.AW0020 | Two | 10 | 217 | 29.5 | |||||||||||||||||||||||||||||||||||||||||||
£ 5.77 per unit (click for quantity discounts)
Ready to despatch 28 Need more? Please call us.
|
Steel, zinc plated.
Multiple stops keeps lid open at various heights. To release lid extend fully, then retact.
Load Bearing:
N0924.AW0010- 250N (25kgs)
N0924.AW0020- 600N (61kgs)