Price & Availability | Order No. | Finish | Lock type | Key type | w | lh | a | b | dm stroke | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
B2084.AW0010 | Black Coated | Magnetic | Magnetic Security | 34 | 23 | 122 | 196 | 15 | |||||||||||||||||||||||||||||||||||||
£ 29.57 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Body & Handle: die cast zinc, block powder coated.
Rod Control Mechanism: die cast zinc.
Supplied with: Cam: steel, zinc plated. Key: magnetic key.
Order cam separately.
Cams: see suitable cam A0215. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Universal left or right hand locking achievable
Suitable for panel thickness 1 - 4mm.
Place magnetic key over magnetic lock to release handle. Lift and turn handle to release cam and rod controls to open panel. Magnetic lock system ensures lock mechanism is never exposed, giving less risk of dust or other external ingress.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email sales@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.