Price & Availability | Order No. | Mounting type | Lock type | Key type | h grip range | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
B4588.AW0010 | Hole Fixing | Std. Cylinder | Keyed Alike | 48 - 58 | |||||||||||||||||||||||||||||||||||||
£ 31.24 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
B4588.AW0020 | Stud Fixing | Std. Cylinder | Keyed Alike | 48 - 58 | |||||||||||||||||||||||||||||||||||||
£ 33.62 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
|
Body: stainless steel, AISI 303.
Handle: die cast zinc, chrome plated.
Cylinder lock: die cast zinc, chrome plated.
Supplied with: Keys: two per lock.
Cam: stainless steel, AISI 303.
Hole fixing type requires 4 off M 6 screws (not supplied), for front mounting.
Stud fixing type has 4 off M 6 welded studs for near mounting with M 6 nuts (not supplied).
Ideal for electricity sub-stations, HGVs and other road side vehicles.
T-handle is in the vertical position when locked.
For use inside of cabinet gasket.