Paddle Latches
push to close - slam
Price & Availability | CAD | Order No. | Lock type | Type | h | l | w | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
B4733.AW0010 | Std. Cylinder | Latch | 30.5 | 127 | 101.5 | ||||||||||||||||||||||||||||||||||||||
£ 17.16 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
B4733.AW0020 | Std. Cylinder | Latch | 43.0 | 127 | 101.5 | ||||||||||||||||||||||||||||||||||||||
£ 17.16 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
B4733.AW0030 | Std. Cylinder | Latch | 54.0 | 127 | 101.5 | ||||||||||||||||||||||||||||||||||||||
£ 17.16 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
B4733.AW0040 | Blank - No Lock | Latch | 30.5 | 127 | 101.5 | ||||||||||||||||||||||||||||||||||||||
£ 17.16 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
B4733.AW0050 | Blank - No Lock | Latch | 43.0 | 127 | 101.5 | ||||||||||||||||||||||||||||||||||||||
£ 17.16 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Body and Handle: steel, black powder coated.
Cylinder lock: die cast zinc, zinc plated.
Supplied with: Keys: two per lock.
Not Supplied: Catch plate: please order separately.
Stud fixing type has 4 off M 6 welded studs for rear mounting with M 6 nuts (not supplied).
Fully integrated lock, latch and flush fitting paddle handle, ideal for generators, compressors, electric panels and doors.