Price & Availability | Order No. | Finish | Lock type | Key type | Button | l | Padlockable | w | lh | a | b | dm stroke | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
B2285.AW0010 | Black Coated | Std. Cylinder | Keyed Alike | With | 158 | No | 34 | 23 | 122 | 196 | 15 | |||||||||||||||||||||||||||||||||||||
£ 20.26 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
B2285.AW0020 | Black Coated | Std. Cylinder | Keyed Alike | With | 158 | Yes | 34 | 23 | 122 | 196 | 15 | |||||||||||||||||||||||||||||||||||||
£ 21.42 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
B2285.AW0050 | Black Coated | Std. Cylinder | Keyed Alike | W/o | 158 | No | 34 | 23 | 122 | 196 | 15 | |||||||||||||||||||||||||||||||||||||
£ 20.26 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||
B2285.AW0060 | Black Coated | Std. Cylinder | Keyed Alike | W/o | 158 | Yes | 34 | 23 | 122 | 196 | 15 | |||||||||||||||||||||||||||||||||||||
£ 21.68 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Body & Handle: die cast zinc, black powder coated.
Cylinder lock: die cast zinc, chrome plated.
Rod Control Mechanism: die cast zinc.
Supplied with: Keys: two per lock.
Not supplied: Cam: order separately.
Order cam separately.
Cams: see suitable cam A0215. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Rods & Guides: to achieve 3-point latching - A0303, A0321, A0325.
Padlock models: suitable for padlock shackle max. diameter 10mm.
Suitable for panel thickness 1-3mm