Ceiling Hanger
Steel
Price & Availability | CAD | Order No. | d1 | w1 | h1 | d2 | w2 | Load max. kgf |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61932.W0025 | M8 | 75 | 150 | 12 | 50 | 25 | ||||||||||||||||||||||||||||||||||||||
£ 37.35 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
61932.W0050 | M8 | 75 | 150 | 12 | 50 | 50 | ||||||||||||||||||||||||||||||||||||||
£ 38.14 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
61932.W0075 | M8 | 75 | 150 | 12 | 50 | 75 | ||||||||||||||||||||||||||||||||||||||
£ 39.10 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
61932.W0100 | M8 | 75 | 150 | 12 | 50 | 100 | ||||||||||||||||||||||||||||||||||||||
£ 40.09 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Zinc plated steel and rubber.
These units are designed for installations where objects are suspended from ceilings. The spring in the body provides good anti-vibration properties.
Select the damper corresponding to the load to be carried per unit.
These hanger can be used for fans, distribution pipes, ducts and acoustic ceilings.