Ceiling Hanger
Steel
Price & Availability | CAD | Order No. | d1 | h1 | d2 | d3 | h2 | Load max. kgf |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61936.W0076 | 76 | 72 | 6.5 | 4 | 24 | 10 | ||||||||||||||||||||||||||||||||||||||
£ 14.87 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Rubber on steel (zinc plated).
These units are designed for installations where objects are suspended from the ceiling or the wall. The spring in the body provides good anti-vibration properties.
Select the damper corresponding to the load to be carried per unit.
These hanger can be used for fans, distribution pipes, ducts and acoustic ceilings/walls.