Units | Price/unit after discount | Applied Discount |
1 | £ 115.86 | 0% |
10 | £ 110.07 | 5% |
20 | £ 104.27 | 10% |
40 | £ 98.48 | 15% |
60 | £ 92.69 | 20% |
100 | £ 86.90 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 115.86 | 0% |
10 | £ 110.07 | 5% |
20 | £ 104.27 | 10% |
40 | £ 98.48 | 15% |
60 | £ 92.69 | 20% |
100 | £ 86.90 | 25% |
Nitrile, urethane or neoprene bonded to a steel insert.
Hardness from 20-80 durometer (Shore A).
A clutch bearing allows the roller to turn in only one direction. Available in left or right hand rotation (with the stud pointed upwards, a right hand rotation turns clockwise.)
Supplied with type I bearing, other d1=38,1 roller which is supplied with type h bearing.
Type R = Right handed clutch bearing.
Type L = Left handed clutch bearing.
See technical introduction pages for further information.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email info@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.