Price & Availability | CAD | Order No. | Stroke mm |
Nm per cycle (Et) max. Nm |
Per hour (ETc) max. Nm |
Effective mass (Me) max. kg |
Impact speed (v) max. m/s |
Operating temperature °C |
Weight g |
Thread | a | b | c | d | e | f | h | i | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
68001.W0081 | 6 | 2 | 8.800 | 0.5 | 2.0 | -10 to +80 | 11 | M 8x1,0 | 50.0 | 38.0 | 6.6 | 3.0 | 6.0 | 33.0 | 11.0 | 3 | ||||||||||||||||||||||||||||||||
£ 32.34 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
68001.W0082 | 6 | 2 | 8.800 | 2.0 | 1.0 | -10 to +80 | 11 | M 8x1,0 | 50.0 | 38.0 | 6.6 | 3.0 | 6.0 | 33.0 | 11.0 | 3 | ||||||||||||||||||||||||||||||||
68001.W0083 | 6 | 2 | 8.800 | 6.0 | 0.5 | -10 to +80 | 11 | M 8x1,0 | 50.0 | 38.0 | 6.6 | 3.0 | 6.0 | 33.0 | 11.0 | 3 | ||||||||||||||||||||||||||||||||
£ 32.34 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
68001.W0101 | 5 | 3 | 10.800 | 1.0 | 3.0 | -10 to +80 | 14 | M10x1,0 | 38.7 | 27.7 | 8.6 | 2.8 | 6.0 | 22.9 | 12.7 | 3 | ||||||||||||||||||||||||||||||||
68001.W0102 | 5 | 3 | 10.800 | 3.0 | 1.5 | -10 to +80 | 14 | M10x1,0 | 38.7 | 27.7 | 8.6 | 2.8 | 6.0 | 22.9 | 12.7 | 3 | ||||||||||||||||||||||||||||||||
68001.W0103 | 5 | 3 | 10.800 | 7.0 | 0.8 | -10 to +80 | 14 | M10x1,0 | 38.7 | 27.7 | 8.6 | 2.8 | 6.0 | 22.9 | 12.7 | 3 | ||||||||||||||||||||||||||||||||
68001.W0105 | 8 | 4 | 15.200 | 4.0 | 1.5 | -10 to +80 | 20 | M10x1,0 | 57.0 | 43.0 | 8.6 | 3.0 | 6.0 | 38.0 | 12.7 | 3 | ||||||||||||||||||||||||||||||||
£ 34.85 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
68001.W0106 | 8 | 4 | 15.200 | 9.0 | 0.8 | -10 to +80 | 20 | M10x1,0 | 57.0 | 43.0 | 8.6 | 3.0 | 6.0 | 38.0 | 12.7 | 3 | ||||||||||||||||||||||||||||||||
£ 34.85 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
68001.W0121 | 10 | 5 | 17.640 | 5.0 | 3.0 | -10 to +80 | 32 | M12x1,0 | 68.8 | 50.0 | 10.3 | 3.0 | 8.8 | 45.5 | 14.0 | 4 | ||||||||||||||||||||||||||||||||
£ 42.27 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
68001.W0123 | 10 | 5 | 17.640 | 30.0 | 0.8 | -10 to +80 | 32 | M12x1,0 | 68.8 | 50.0 | 10.3 | 3.0 | 8.8 | 45.5 | 14.0 | 4 | ||||||||||||||||||||||||||||||||
£ 42.27 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Stroke mm |
Nm per cycle (Et) max. Nm |
Per hour (ETc) max. Nm |
Effective mass (Me) max. kg |
Impact speed (v) max. m/s |
Operating temperature °C |
Weight g |
Thread | a | b | c | d | e | f | h | i |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
68001.W0081 | 6 | 2 | 8.800 | 0.5 | 2.0 | -10 to +80 | 11 | M 8x1,0 | 50.0 | 38.0 | 6.6 | 3.0 | 6.0 | 33.0 | 11.0 | 3 |
68001.W0082 | 6 | 2 | 8.800 | 2.0 | 1.0 | -10 to +80 | 11 | M 8x1,0 | 50.0 | 38.0 | 6.6 | 3.0 | 6.0 | 33.0 | 11.0 | 3 |
68001.W0083 | 6 | 2 | 8.800 | 6.0 | 0.5 | -10 to +80 | 11 | M 8x1,0 | 50.0 | 38.0 | 6.6 | 3.0 | 6.0 | 33.0 | 11.0 | 3 |
68001.W0101 | 5 | 3 | 10.800 | 1.0 | 3.0 | -10 to +80 | 14 | M10x1,0 | 38.7 | 27.7 | 8.6 | 2.8 | 6.0 | 22.9 | 12.7 | 3 |
68001.W0102 | 5 | 3 | 10.800 | 3.0 | 1.5 | -10 to +80 | 14 | M10x1,0 | 38.7 | 27.7 | 8.6 | 2.8 | 6.0 | 22.9 | 12.7 | 3 |
68001.W0103 | 5 | 3 | 10.800 | 7.0 | 0.8 | -10 to +80 | 14 | M10x1,0 | 38.7 | 27.7 | 8.6 | 2.8 | 6.0 | 22.9 | 12.7 | 3 |
68001.W0105 | 8 | 4 | 15.200 | 4.0 | 1.5 | -10 to +80 | 20 | M10x1,0 | 57.0 | 43.0 | 8.6 | 3.0 | 6.0 | 38.0 | 12.7 | 3 |
68001.W0106 | 8 | 4 | 15.200 | 9.0 | 0.8 | -10 to +80 | 20 | M10x1,0 | 57.0 | 43.0 | 8.6 | 3.0 | 6.0 | 38.0 | 12.7 | 3 |
68001.W0121 | 10 | 5 | 17.640 | 5.0 | 3.0 | -10 to +80 | 32 | M12x1,0 | 68.8 | 50.0 | 10.3 | 3.0 | 8.8 | 45.5 | 14.0 | 4 |
68001.W0123 | 10 | 5 | 17.640 | 30.0 | 0.8 | -10 to +80 | 32 | M12x1,0 | 68.8 | 50.0 | 10.3 | 3.0 | 8.8 | 45.5 | 14.0 | 4 |
Outer Tube: STKM11A, hardened and blackened.
Piston Rod: AISI 1045 hardened to HV940°, chrome plated.
Return Spring: DIN GWP.
Muffler Cap: urethane rubber.
Seal: nitrile rubber.
Supplied with rubber muffler cap as standard, this is removable - see introductorary technical notes for guidance.
Select High Impact Speed model for hard impact at start of stroke. For hard set down at end of stroke choose a Medium or Low Impact Speed model.
For correct product selection refer to Product Selection Formulae and Calculation pages, and associated Capacity & Selection Charts.