Price & Availability | Order No. | d1 | d2 | h1 | h2 | d3 | d4 | d5 | Housing | Ball | Load max. kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
67208.W0161 | 15 | 41.0 | 19.3 | 10.8 | 24.0 | 30.0 | 2 x 3,4 | Steel | Steel | 15 | |||||||||||||||||||||||||||||||||||||
£ 6.59 per unit (click for quantity discounts)
Ready to despatch 73 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
67208.W0164 | 15 | 41.0 | 19.3 | 10.8 | 24.0 | 30.0 | 2 x 3,4 | Steel | Stainless | 10 | |||||||||||||||||||||||||||||||||||||
£ 7.42 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
67208.W0165 | 15 | 41.0 | 19.3 | 10.8 | 24.0 | 30.0 | 2 x 3,4 | Steel | Acetal | 10 | |||||||||||||||||||||||||||||||||||||
£ 8.07 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
67208.W0221 | 23 | 45.0 | 27.7 | 9.8 | 33.0 | 39.0 | 3 x 3,5 | Steel | Steel | 120 | |||||||||||||||||||||||||||||||||||||
£ 11.71 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
67208.W0225 | 23 | 45.0 | 27.7 | 9.8 | 33.0 | 39.0 | 3 x 3,5 | Steel | Acetal | 90 | |||||||||||||||||||||||||||||||||||||
£ 19.46 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
67208.W0322 | 32 | 73.7 | 36.1 | 16.2 | 45.5 | 58.7 | 2 x 5,5 | Stainless | Stainless | 125 | |||||||||||||||||||||||||||||||||||||
£ 33.25 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
67208.W0255 | 25 | 56.0 | 30.0 | 14.6 | 36.0 | 45.0 | 2 x 4,0 | Steel | Acetal | 22 | |||||||||||||||||||||||||||||||||||||
£ 11.71 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
67208.W0332 | 32 | 74.0 | 36.1 | 16.2 | 46.0 | 58.7 | 3 x 5,5 | Stainless | Stainless | 125 | |||||||||||||||||||||||||||||||||||||
£ 33.25 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
67208.W0224 | 23 | 45.0 | 27.7 | 9.8 | 33.0 | 39.0 | 3 x 3,5 | Steel | Stainless | 22 | |||||||||||||||||||||||||||||||||||||
£ 12.14 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
67208.W0252 | 25 | 56.0 | 30.0 | 14.6 | 36.0 | 45.0 | 2 x 4,0 | Steel | Steel | 60 | |||||||||||||||||||||||||||||||||||||
£ 9.79 per unit (click for quantity discounts)
Ready to despatch 199 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
67208.W0254 | 25 | 56.0 | 30.0 | 14.6 | 36.0 | 45.0 | 2 x 4,0 | Steel | Stainless | 40 | |||||||||||||||||||||||||||||||||||||
£ 11.71 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
67208.W0251 | 25 | 47.1 | 29.6 | 14.3 | 38.1 | - | - | Stainless | Stainless | 55 | |||||||||||||||||||||||||||||||||||||
£ 30.99 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel (AISI 1040 housing and AISI 52100 for balls),
stainless steel (AISI 416 for housing and AISI 420 for balls) and acetal (POM).
Cost-effective and light-weight units formed from sheet steel material.
No reduction in load carrying capacity even when installed upside down.
Low friction 1:0,03, temperature range -20°C to +70°C, speeds up to 1m/s.
Theses rollers can only be used in the horizontal or "ball up" direction.
67208.320-SS and 67208.330-SS have 7 large fluid drain holes & no felt seal.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email info@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.