Quick Stock/Price Check

Quick Order

Or Email us at info@wixroyd.com
This site works better with javascript enabled.

68002 Shock Absorbers, Self Compensating

M14 - M20, non adjustable, Material: Hardened and blackened steel.

Shock Absorbers, Self Compensating

Data Table

Order No. Order by articlenumber Stroke
(mm) Order by parameter
Max. Nm Per Cycle (Et) Order by parameter Max. Nm Per Hour (ETc) Order by parameter Max. Effective Mass (Me)
Kg Order by parameter
Impact Speed Order by parameter Max. Impact Speed (V)
m/s Order by parameter
Operating Temperature (°C) Order by parameter X
Order by parameter
CAD Price/stock Add to basket
68002.W0141 12 15 30000 8 High 3,0 -10 to +80 80 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68002.W0142 12 15 30000 50 Med 1,5 -10 to +80 80 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68002.W0143 12 15 30000 100 Low 0,8 -10 to +80 80 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68002.W0147 16 20 35000 10 High 3,0 -10 to +80 80 CAD downloads available, click this icon to go there.
68002.W0148 16 20 35000 70 Med 1,5 -10 to +80 80 CAD downloads available, click this icon to go there.
68002.W0149 16 20 35000 150 Low 0,8 -10 to +80 80 CAD downloads available, click this icon to go there.
68002.W0198 20 20 35000 10 High 3,0 -10 to +80 95 CAD downloads available, click this icon to go there.
68002.W0199 20 20 35000 70 Med 1,5 -10 to +80 95 CAD downloads available, click this icon to go there.
68002.W0200 20 20 35000 150 Low 0,8 -10 to +80 95 CAD downloads available, click this icon to go there.
68002.W0201 20 40 40000 30 High 3,5 -10 to +80 215 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68002.W0202 20 40 40000 200 Med 2,0 -10 to +80 215 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68002.W0203 20 40 40000 700 Low 1,0 -10 to +80 215 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68002.W0204 30 50 48000 30 High 3,5 -10 to +80 220 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68002.W0205 30 50 48000 200 Med 2,0 -10 to +80 220 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68002.W0206 30 50 48000 700 Low 1,0 -10 to +80 220 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68002.W0207 50 60 6000 60 High 3,5 -10 to +80 300 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68002.W0208 50 60 60000 400 Med 2,0 -10 to +80 300 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68002.W0209 50 60 60000 1200 Low 1,0 -10 to +80 300 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.

Additional dimensions below (to order please refer to above table).

Order No. Order by parameter Thread Order by parameter Order by parameter Order by parameter Order by parameter Order by parameter Order by parameter Order by parameter Order by parameter Order by parameter
68002.W0141 M14x1,5 98,5 76 12 4 10,5 67 19 5
68002.W0142 M14x1,5 98,5 76 12 4 10,5 67 19 5
68002.W0143 M14x1,5 98,5 76 12 4 10,5 67 19 5
68002.W0147 M14x1,5 102,5 76 12 4 10,5 67 19 5
68002.W0148 M14x1,5 102,5 76 12 4 10,5 67 19 5
68002.W0149 M14x1,5 102,5 76 12 4 10,5 67 19 5
68002.W0198 M14x1,5 125,5 95 12 4 10,5 86 19 5
68002.W0199 M14x1,5 125,5 95 12 4 10,5 86 19 5
68002.W0200 M14x1,5 125,5 95 12 4 10,5 86 19 5
68002.W0201 M20x1,5 145,8 110 18 6 15,8 101 26 7
68002.W0202 M20x1,5 145,8 110 18 6 15,8 101 26 7
68002.W0203 M20x1,5 145,8 110 18 6 15,8 101 26 7
68002.W0204 M20x1,5 158,8 113 18 6 15,8 104 26 7
68002.W0205 M20x1,5 158,8 113 18 6 15,8 104 26 7
68002.W0206 M20x1,5 158,8 113 18 6 15,8 104 26 7
68002.W0207 M20x1,5 232,8 167 18 6 15,8 158 26 7
68002.W0208 M20x1,5 232,8 167 18 6 15,8 158 26 7
68002.W0209 M20x1,5 232,8 167 18 6 15,8 158 26 7

Technical & Application

Material

Outer Tube: STKM11A, hardened and blackened.
Piston Rod: AISI 1045 hardened to HV940°, chrome plated.
Return Spring: DIN GWP.
Muffler Cap: urethane rubber. Seal: nitrile rubber.

Technical Notes

Supplied with rubber muffler cap as standard, this is removable - see introductorary technical notes for guidance.

Tips

Select High Impact Speed model for hard impact at start of stroke. For hard set down at end of stroke choose a Medium or Low Impact Speed model.

Important Notes

For correct product selection refer to Product Selection Formulae and Calculation pages, and associated Capacity & Selection Charts.

Referral

For stop collars see part 68030 (link). For mounting flanges see part 68032 (link).

Prices/Stock

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
68002.W0141 0 10-14 days 1-4£ 32.885-14£ 29.5915-24£ 27.9525+£ 26.30
68002.W0142 0 10-14 days 1-4£ 33.655-14£ 30.2915-24£ 28.6025+£ 26.92
68002.W0143 0 10-14 days 1-4£ 33.655-14£ 30.2915-24£ 28.6025+£ 26.92
68002.W0147 0 10-14 days 1-4-5-14-15-24-25+-
68002.W0148 0 10-14 days 1-4-5-14-15-24-25+-
68002.W0149 0 10-14 days 1-4-5-14-15-24-25+-
68002.W0198 0 10-14 days 1-4-5-14-15-24-25+-
68002.W0199 0 10-14 days 1-4-5-14-15-24-25+-
68002.W0200 0 10-14 days 1-4-5-14-15-24-25+-
68002.W0201 2 10-14 days 1-4£ 43.615-14£ 39.2515-24£ 37.0725+£ 34.89
68002.W0202 0 10-14 days 1-4£ 43.615-14£ 39.2515-24£ 37.0725+£ 34.89
68002.W0203 0 10-14 days 1-4£ 43.615-14£ 39.2515-24£ 37.0725+£ 34.89
68002.W0204 0 10-14 days 1-4£ 52.355-14£ 47.1215-24£ 44.5025+£ 41.88
68002.W0205 2 10-14 days 1-4£ 52.355-14£ 47.1215-24£ 44.5025+£ 41.88
68002.W0206 1 10-14 days 1-4£ 52.355-14£ 47.1215-24£ 44.5025+£ 41.88
68002.W0207 0 10-14 days 1-4£ 79.835-14£ 71.8515-24£ 67.8625+£ 63.86
68002.W0208 0 10-14 days 1-4£ 79.835-14£ 71.8515-24£ 67.8625+£ 63.86
68002.W0209 1 10-14 days 1-4£ 79.835-14£ 71.8515-24£ 67.8625+£ 63.86

Prices exclude VAT

CAD & Data Sheets

CAD files

68002 Acis 1 MB zip
68002 IGES 946 kB zip
68002 Parasolid 269 kB zip
68002 ProE 1 MB zip
68002 SolidWorks 2 MB zip
68002 Step 522 kB zip

Product Datasheets

68002 Shock Absorbers, Self Compensating 1 MB pdf
Shock Absorbers - Self Compensating 1 MB pdf
Anti-Vibration & Shock Absorbers 9 MB pdf
Design Elements 50 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message