Quick Stock/Price Check

Quick Order

Or Email us at info@wixroyd.com
This site works better with javascript enabled.

68004 Double Cushion Shock Absorbers

M20, self-compensating, non-adjustable, Material: Hardened and blackened steel.

Double Cushion Shock Absorbers

Data Table

Order No. Order by articlenumber Stroke
(mm) Order by parameter
Max. Nm Per Cycle (Et) Order by parameter Max. Nm Per Hour (ETc) Order by parameter Max. Effective Mass (Me)
Kg Order by parameter
Impact Speed Order by parameter Max. Impact Speed (v)
m/s Order by parameter
Operating Temperature (°C) Order by parameter X
Order by parameter
CAD Price/stock Add to basket
68004.W0201 30 45 55000 40 High 3,5 -10 to +80 320 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68004.W0202 30 45 55000 300 Med 2,0 -10 to +80 320 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68004.W0203 30 45 55000 900 Low 1,0 -10 to +80 320 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68004.W0204 35 52 63000 40 High 3,5 -10 to +80 350 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68004.W0205 35 52 63000 200 Med 2,0 -10 to +80 350 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68004.W0206 35 52 63000 650 Low 1,0 -10 to +80 350 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68004.W0207 50 60 68000 60 High 3,5 -10 to +80 470 CAD downloads available, click this icon to go there.
68004.W0208 50 60 68000 210 Med 2,0 -10 to +80 470 CAD downloads available, click this icon to go there.

Stock/Price Check

£ & stock
Decrease order quantity in steps. Increase order quantity in steps.
68004.W0209 50 60 68000 480 Low 1,0 -10 to +80 470 CAD downloads available, click this icon to go there.

Additional dimensions below (to order please refer to above table).

Order No. Order by parameter M20x1,5 Order by parameter 183,6 Order by parameter 123 Order by parameter 18 Order by parameter Order by parameter 15,8 Order by parameter 44 Order by parameter Order by parameter 26 Order by parameter Order by parameter
Order No. Thread a b c d e f g h i
68004.W0202 M20x1,5 183,6 123 18 6 15,8 44 3 26 7
68004.W0203 M20x1,5 183,6 123 18 6 15,8 44 3 26 7
68004.W0204 M20x1,5 224,6 123 18 5 15,8 42 5 26 7
68004.W0205 M20x1,5 224,6 123 18 5 15,8 42 5 26 7
68004.W0206 M20x1,5 224,6 123 18 5 15,8 42 5 26 7
68004.W0207 M20x1,5 276,6 145 18 6 15,8 134 8 26 7
68004.W0208 M20x1,5 276,6 145 18 6 15,8 134 8 26 7
68004.W0209 M20x1,5 276,6 145 18 6 15,8 134 8 26 7

Technical & Application

Material

Outer Tube: STKM11A, hardened and blackened.
Piston Rod: AISI 1045 hardened to HV940°, chrome plated.
Return Spring: DIN GWP.
Muffler Cap: urethane rubber. Seal: nitrile rubber.

Technical Notes

Supplied with rubber muffler cap as standard, this is removable - see introductorary technical notes for guidance.

Tips

Select High Impact Speed model for hard impact at start of stroke. For hard set down at end of stroke choose a Medium or Low Impact Speed model.

Important Notes

For correct product selection refer to Product Selection Formulae and Calculation pages, and associated Capacity & Selection Charts.

Referral

For stop collars see part 68030 (link). For mounting flanges see part 68032 (link).

Prices/Stock

Order No. In stock Bal. QtyPrice/unitQtyPrice/unitQtyPrice/unitQtyPrice/unit
68004.W0201 0 10-14 days 1-4£ 89.345-14£ 80.4115-24£ 75.9425+£ 71.47
68004.W0202 0 10-14 days 1-4£ 89.345-14£ 80.4115-24£ 75.9425+£ 71.47
68004.W0203 0 10-14 days 1-4£ 89.345-14£ 80.4115-24£ 75.9425+£ 71.47
68004.W0204 0 10-14 days 1-4£ 91.075-14£ 81.9615-24£ 77.4125+£ 72.86
68004.W0205 0 10-14 days 1-4£ 91.075-14£ 81.9615-24£ 77.4125+£ 72.86
68004.W0206 0 10-14 days 1-4£ 91.075-14£ 81.9615-24£ 77.4125+£ 72.86
68004.W0207 0 10-14 days 1-4-5-14-15-24-25+-
68004.W0208 0 10-14 days 1-4£ 117.705-14£ 105.9315-24£ 100.0525+£ 94.16
68004.W0209 0 10-14 days 1-4-5-14-15-24-25+-

Prices exclude VAT

CAD & Data Sheets

CAD files

68004 Acis 448 kB zip
68004 IGES 634 kB zip
68004 Parasolid 144 kB zip
68004 ProE 551 kB zip
68004 SolidWorks 1 MB zip
68004 Step 338 kB zip

Product Datasheets

68004 Double Cushion Shock Absorbers 1 MB pdf
Shock Absorbers - Self Compensating 1 MB pdf
Anti-Vibration & Shock Absorbers 9 MB pdf
Design Elements 50 MB pdf

If you can't read the product files please follow this link to install Adobe Acrobat Reader.

Website development by Guidance, Database Publishing Specialist.
Hide message