Units | Price/unit after discount | Applied Discount |
1 | £ 117.09 | 0% |
5 | £ 111.24 | 5% |
10 | £ 105.38 | 10% |
20 | £ 99.53 | 15% |
50 | £ 87.82 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 117.09 | 0% |
5 | £ 111.24 | 5% |
10 | £ 105.38 | 10% |
20 | £ 99.53 | 15% |
50 | £ 87.82 | 25% |
Aluminium mould casting. Plastic handle PF 31, DIN 7708.
Hub machined;rim turned and mirror-finished on all sides, non-machined surfaces cleanly blasted.
For corresponding handle details see no. 75120 rotating handle.
The non-machined, raw surfaces are blasted; together with the mirror-polished rim these handwheels are therefore
showing a finish which in most cases does not require additional lacquering.
For keyways information (dim. t1 and b3) to DIN 6885.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email info@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.