Index Plunger
extended pin, flange mount
Price & Availability | CAD | Order No. | Type | d1 tol. h9 |
d3 | b1 | b2 | b3 | b4 -0.2 |
h1 | h2 | k1 ±0.05 |
k2 | k3 | k4 | l1 | l2 min. |
Spring load F1 ≈ N |
Spring load F2 ≈ N |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32540.W0304 | Non Locking | 4 | 14 | 16.5 | 22 | 6 | 3.3 | 4.0 | 7.0 | 14 | 4.0 | 8 | 4.5 | 34.5 | 4 | 3 | 12 | 10 | ||||||||||||||||||||||||||||||||||||||
£ 6.85 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32540.W0305 | Non Locking | 5 | 18 | 22.0 | 28 | 8 | 4.3 | 4.5 | 9.5 | 18 | 5.0 | 10 | 7.0 | 45.0 | 5 | 5 | 24 | 20 | ||||||||||||||||||||||||||||||||||||||
£ 7.18 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32540.W0306 | Non Locking | 6 | 24 | 27.5 | 32 | 10 | 5.4 | 5.0 | 10.5 | 21 | 5.5 | 12 | 10.0 | 57.5 | 6 | 5 | 21 | 40 | ||||||||||||||||||||||||||||||||||||||
£ 8.08 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32540.W0308 | Non Locking | 8 | 30 | 33.0 | 34 | 12 | 5.4 | 6.0 | 12.5 | 23 | 5.5 | 12 | 15.5 | 71.0 | 8 | 6 | 22 | 58 | ||||||||||||||||||||||||||||||||||||||
£ 8.81 per unit (click for quantity discounts)
Ready to despatch 46 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
32540.W0310 | Non Locking | 10 | 30 | 35.0 | 39 | 14.5 | 6.5 | 6.0 | 14.5 | 27 | 6.0 | 15 | 13.5 | 75.0 | 10 | 4 | 25 | 83 |
Body: die cast zinc, black.
Pin: stainless steel 1.4305 (AISI 303).
Pull ring: stainless steel 1.4305 (AISI 303).
"Non Locking" type- pin simply srings back when pull ring relased.
Integral mounting flange simplifies installation on flat surfaces.
Temperature resistant to 100°C.
Spring loads * = statistical average.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email sales@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.