Price & Availability | CAD | Order No. | Type | Material | d1 -0.02|-0.04 |
d2 | d3 | l1 | l2 min. |
l3 | l4 | A/F | Spring load F1 ≈ N |
Spring load F2 ≈ N |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32680.W0103 | No Lock | Steel | 4 | M 8x1,0 | 16 | 35.0 | 4 | 16 | 5 | 10 | 4.5 | 12.0 | 10 | ||||||||||||||||||||||||||||||||||||||
£ 12.34 per unit (click for quantity discounts)
Ready to despatch 16 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32680.W0104 | No Lock | Steel | 4 | M 8x1,0 | 16 | 35.0 | 6 | 16 | 5 | 10 | 4.0 | 12.5 | 10 | ||||||||||||||||||||||||||||||||||||||
£ 12.34 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32680.W0106 | No Lock | Steel | 5 | M10x1,0 | 19 | 40.0 | 5 | 18 | 6 | 12 | 5.0 | 15.5 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 13.05 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32680.W0107 | No Lock | Steel | 5 | M10x1,0 | 19 | 40.0 | 8 | 18 | 6 | 12 | 5.0 | 18.0 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 13.05 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32680.W0109 | No Lock | Steel | 6 | M12x1,5 | 23 | 48.0 | 6 | 22 | 6 | 14 | 6.5 | 19.0 | 29 | ||||||||||||||||||||||||||||||||||||||
£ 14.20 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32680.W0110 | No Lock | Steel | 6 | M12x1,5 | 23 | 48.0 | 9 | 22 | 6 | 14 | 6.0 | 25.0 | 29 | ||||||||||||||||||||||||||||||||||||||
£ 14.20 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32680.W0112 | No Lock | Steel | 8 | M16x1,5 | 28 | 58.0 | 8 | 26 | 8 | 17 | 8.5 | 26.0 | 62 | ||||||||||||||||||||||||||||||||||||||
£ 18.91 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32680.W0113 | No Lock | Steel | 8 | M16x1,5 | 28 | 58.0 | 12 | 26 | 8 | 17 | 8.5 | 28.0 | 62 | ||||||||||||||||||||||||||||||||||||||
£ 18.91 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32680.W0115 | No Lock | Steel | 10 | M16x1,5 | 28 | 58.0 | 12 | 26 | 8 | 17 | 9.5 | 38.0 | 63 | ||||||||||||||||||||||||||||||||||||||
£ 18.91 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32680.W0116 | No Lock | Steel | 12 | M20x1,5 | 33 | 67.0 | 15 | 33 | 10 | 22 | 11.5 | 40.0 | 117 | ||||||||||||||||||||||||||||||||||||||
£ 25.20 per unit (click for quantity discounts)
Ready to despatch 101 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32680.W0117 | No Lock | Steel | 16 | M24x 2 | 33 | 78.5 | 20 | 38 | 12 | 27 | 13.0 | 54.0 | 204 | ||||||||||||||||||||||||||||||||||||||
£ 31.77 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32680.W0203 | No Lock | Stainless | 4 | M 8x1,0 | 16 | 35.0 | 4 | 16 | 5 | 10 | 4.5 | 12.0 | 10 | ||||||||||||||||||||||||||||||||||||||
£ 19.17 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32680.W0204 | No Lock | Stainless | 4 | M 8x1,0 | 16 | 35.0 | 6 | 16 | 5 | 10 | 4.0 | 12.5 | 10 | ||||||||||||||||||||||||||||||||||||||
£ 18.99 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32680.W0206 | No Lock | Stainless | 5 | M10x1,0 | 19 | 40.0 | 5 | 18 | 6 | 12 | 5.0 | 15.5 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 21.03 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32680.W0207 | No Lock | Stainless | 5 | M10x1,0 | 19 | 40.0 | 8 | 18 | 6 | 12 | 5.0 | 18.0 | 18 | ||||||||||||||||||||||||||||||||||||||
£ 21.03 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32680.W0209 | No Lock | Stainless | 6 | M12x1,5 | 23 | 48.0 | 6 | 22 | 6 | 14 | 6.5 | 19.0 | 29 | ||||||||||||||||||||||||||||||||||||||
£ 24.49 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32680.W0210 | No Lock | Stainless | 6 | M12x1,5 | 23 | 48.0 | 9 | 22 | 6 | 14 | 6.0 | 25.0 | 29 | ||||||||||||||||||||||||||||||||||||||
£ 24.49 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32680.W0212 | No Lock | Stainless | 8 | M16x1,5 | 28 | 58.0 | 8 | 26 | 8 | 17 | 8.5 | 26.0 | 62 | ||||||||||||||||||||||||||||||||||||||
£ 33.10 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32680.W0213 | No Lock | Stainless | 8 | M16x1,5 | 28 | 58.0 | 12 | 26 | 8 | 17 | 8.5 | 28.0 | 62 | ||||||||||||||||||||||||||||||||||||||
£ 33.10 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32680.W0215 | No Lock | Stainless | 10 | M16x1,5 | 28 | 58.0 | 12 | 26 | 8 | 17 | 9.5 | 38.0 | 63 | ||||||||||||||||||||||||||||||||||||||
£ 33.10 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32680.W0216 | No Lock | Stainless | 12 | M20x1,5 | 33 | 67.0 | 15 | 33 | 10 | 22 | 11.5 | 40.0 | 117 | ||||||||||||||||||||||||||||||||||||||
£ 44.19 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
32680.W0217 | No Lock | Stainless | 16 | M24x 2 | 33 | 78.5 | 20 | 38 | 12 | 27 | - | - | 204 |
Free cutting steel type-
Body: free cutting steel, blackened.
Pin: steel, hardened.
Grip:thermoplastic PA6, black.
Stainless steel type -
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303), nickel plated.
Grip: thermoplastic PA6, black.
"Non Locking" type- pin simply springs back when grip relased.
Thread recess on body allows full engagement of thread length. Hexagon collar improves leverage for secure installation. Benefits from a more compact design and hence shorter overall length.
Temperature resistance from -30° to +80°C.
Distance collars no. 32750 can be used to adapt screw length.
Lock nuts sold separately. See products 65690 and 65692
Grip non-removable.
Spring loads * = statistical average.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email sales@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.