Mini Levelling Feet
stainless
Units | Price/unit after discount | Applied Discount |
1 | £ 0.97 | 0% |
20 | £ 0.87 | 10% |
50 | £ 0.78 | 20% |
100 | £ 0.73 | 25% |
500 | £ 0.63 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 0.97 | 0% |
20 | £ 0.87 | 10% |
50 | £ 0.78 | 20% |
100 | £ 0.73 | 25% |
500 | £ 0.63 | 35% |
Galvanised steel stud with hexagon plastic base.
Load values shown are for static loads calculated at the half of the screw length.
In the presence of vibrations or dynamic loads these values should be reduced.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email info@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.