Heavy Duty Machine Mounts
Price & Availability | CAD | Order No. | Type | d1 | h1 | d2 | l1 | Load range kgf |
||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34940.W0050 | Type 1 | 50 | 24 | M 8 | 40 | 0-100 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 5.69 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
34940.W0075 | Type 1 | 75 | 35 | M10 | 65 | 100-350 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 15.19 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
34940.W0085 | Type 2 | 85 | 40 | M12 | 80 | 350-600 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 31.57 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
34940.W0090 | Type 2 | 90 | 49 | M16 | 100 | 600-900 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 35.35 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
34940.W0125 | Type 2 | 125 | 52 | M16 | 115 | 1000-2500 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 59.78 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
34940.W0170 | Type 2 | 170 | 57 | M20 | 110 | 2500-4000 | ||||||||||||||||||||||||||||||||||||||||||||||||||
£ 95.62 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Coated steel body with special bowl shape to protect against corrosion. Synthetic rubber base (75 Shore A).
Provides long life and outstanding stability. Great adherence to the floor,
due to excellent grip property. Quick and easy to install - for machine levelling.
Suitable for heavy machinery with strong vibration/impact such as plastic injection moulding machines, presses, guillotines etc.