Standard Machine Mounts
Units | Price/unit after discount | Applied Discount |
1 | £ 90.27 | 0% |
10 | £ 81.24 | 10% |
20 | £ 76.73 | 15% |
50 | £ 72.22 | 20% |
100 | £ 63.19 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 90.27 | 0% |
10 | £ 81.24 | 10% |
20 | £ 76.73 | 15% |
50 | £ 72.22 | 20% |
100 | £ 63.19 | 30% |
Steel (GGG-40) coated body with zinc plated thread. Polyurethane base (65-90 Shore A).
High resistance machine mounts, little deflection and maximum adherence due to shape of base.
Resistant to water, oil, high and low temperatures, abrasions and shocks.
Suitable for heavy machining and conditions where there is high risk of deterioration due to oil and other substances.
Also available in stainless steel - see product number 34990.