Grippers - Hardened Tool
round - screw fixing - steel
Price & Availability | CAD | Order No. | Tooth pattern | l1 | d1 | w1 | A/F | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35510.W0001 | Extra Fine | 40 | M10x1,50 | 2,4x90° | 3 | ||||||||||||||||||||||||||||||||||||||
£ 25.38 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
35510.W0002 | Fine | 25 | M12x1,75 | 3,2x90° | 5 | ||||||||||||||||||||||||||||||||||||||
£ 25.15 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
35510.W0003 | Fine | 40 | M12x1,75 | 3,2x90° | 5 | ||||||||||||||||||||||||||||||||||||||
£ 27.41 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
35510.W0004 | Fine | 40 | M16x2,00 | 3,2x90° | 6 | ||||||||||||||||||||||||||||||||||||||
£ 36.01 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
35510.W0005 | Fine | 40 | M20x2,50 | 3,2x90° | 8 | ||||||||||||||||||||||||||||||||||||||
£ 44.37 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Hardened tool steel to HRc 55-58, black oxide finish.
These hardened tool steel gripping pads press down on to the surface of the clamped workpiece for safe holding without distortion. They are especially suitable where high load or clamping force is applied. Can be built into clamps, stops and fixtures as well as chucks, vices and robotic grippers for extra grip. Use a DIN 439B hex. nut for adjustment and securing.