Price & Availability | CAD | Order No. | Ball dia. d3 | d1 +0.00|-0.13 |
d2 | Replaceable pad dia. d4 | l1 ±0.05 |
l2 ±0.25 |
t1 | α ° |
Load max. kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35580.W0001 | 13 | 17 | M 6x1,0 | 10 | 18 | 7.5 | 4 | 20 | 2799 | ||||||||||||||||||||||||||||||||||||||
£ 76.15 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
35580.W0004 | 15 | 19 | M 8x1,25 | 12 | 20 | 8.5 | 4 | 20 | 3941 | ||||||||||||||||||||||||||||||||||||||
£ 88.06 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
35580.W0007 | 20 | 24 | M10x1,5 | 16 | 24 | 9.0 | 4 | 20 | 5952 | ||||||||||||||||||||||||||||||||||||||
£ 99.27 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
35580.W0010 | 23 | 30 | M12x1,75 | 20 | 26 | 8.5 | 4 | 20 | 9683 | ||||||||||||||||||||||||||||||||||||||
£ 117.85 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
35580.W0013 | 28 | 36 | M12x1,75 | 25 | 32 | 12.0 | 4 | 20 | 13861 | ||||||||||||||||||||||||||||||||||||||
£ 160.94 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: steel, heat treated to HRc 43/46, back oxide finish.
Ball: stainless steel (440C), hardened to HRc58/60.
These adjustable self-aligning ball units accept inserts:
- no. 35330 carbide tipped grippers.
- no. 35450 hardened tool steel grippers.
- no. 35980 steel/thermoplastic rest pads.
These must be ordered separately.
These parts can serve as stops, supports and thrust elements in jigs and fixtures. They can also be fitted to existing workholding elements.