Self Aligning Pads
Steel
Units | Price/unit after discount | Applied Discount |
1 | £ 63.38 | 0% |
3 | £ 57.04 | 10% |
5 | £ 53.87 | 15% |
10 | £ 50.70 | 20% |
20 | £ 47.54 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 63.38 | 0% |
3 | £ 57.04 | 10% |
5 | £ 53.87 | 15% |
10 | £ 50.70 | 20% |
20 | £ 47.54 | 25% |
Body: steel, heat-treated, phosphated.
Ball: ball bearing steel, hardened, bright.
These self-aligning pads serve as stops, supports and thrust elements in jigs and fixtures. They can also be fitted to existing clamping elements.
Max. load* for female threads (see table) applies only when the minimum location hole depth is adhered to.
Ball secured against turning.