Price & Availability | CAD | Order No. | Size | Thread hand | Thread type | d1 tol. H9 |
l1 ±0.5 |
d2 | d3 | l2 ±0.5 |
l3 | l4 | w1 ±0.5 |
w2 | w3 tol. h11 |
w4 | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65610.W0051 | 5x10 | Right | Coarse | 5 | 10 | M5 | 9 | 26 | 20 | 7.5 | 5 | 5 | 10 | 10 | 9 | ||||||||||||||||||||||||||||||||||||||
£ 6.74 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65610.W0052 | 5x20 | Right | Coarse | 5 | 20 | M5 | 9 | 36 | 30 | 7.5 | 5 | 5 | 10 | 10 | 13 | ||||||||||||||||||||||||||||||||||||||
£ 10.41 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65610.W0061 | 6x12 | Right | Coarse | 6 | 12 | M6 | 10 | 31 | 24 | 9.0 | 6 | 6 | 12 | 12 | 15 | ||||||||||||||||||||||||||||||||||||||
£ 12.30 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65610.W0062 | 6x24 | Right | Coarse | 6 | 24 | M6 | 10 | 43 | 36 | 9.0 | 6 | 6 | 12 | 12 | 21 | ||||||||||||||||||||||||||||||||||||||
£ 13.43 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65610.W0081 | 8x16 | Right | Coarse | 8 | 16 | M8 | 14 | 42 | 32 | 12.0 | 8 | 8 | 16 | 16 | 37 | ||||||||||||||||||||||||||||||||||||||
£ 18.43 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65610.W0082 | 8x16 | Right | Fine | 8 | 16 | M8x1 | 14 | 42 | 32 | 12.0 | 8 | 8 | 16 | 16 | 37 | ||||||||||||||||||||||||||||||||||||||
£ 16.82 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65610.W0083 | 8x32 | Right | Coarse | 8 | 32 | M8 | 14 | 58 | 48 | 12.0 | 8 | 8 | 16 | 16 | 54 | ||||||||||||||||||||||||||||||||||||||
£ 19.95 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65610.W0084 | 8x32 | Right | Fine | 8 | 32 | M8x1 | 14 | 58 | 48 | 12.0 | 8 | 8 | 16 | 16 | 54 | ||||||||||||||||||||||||||||||||||||||
£ 21.42 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65610.W0102 | 10x20 | Right | Coarse | 10 | 20 | M10 | 18 | 52 | 40 | 15.0 | 10 | 10 | 20 | 20 | 74 | ||||||||||||||||||||||||||||||||||||||
£ 29.68 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65610.W0103 | 10x20 | Right | Fine | 10 | 20 | M10x1,25 | 18 | 52 | 40 | 15.0 | 10 | 10 | 20 | 20 | 74 | ||||||||||||||||||||||||||||||||||||||
£ 30.23 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65610.W0104 | 10x40 | Right | Coarse | 10 | 40 | M10 | 18 | 72 | 60 | 15.0 | 10 | 10 | 20 | 20 | 116 | ||||||||||||||||||||||||||||||||||||||
£ 37.43 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65610.W0105 | 10x40 | Right | Fine | 10 | 40 | M10x1,25 | 18 | 72 | 60 | 15.0 | 10 | 10 | 20 | 20 | 116 | ||||||||||||||||||||||||||||||||||||||
£ 30.21 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65610.W0122 | 12x24 | Right | Coarse | 12 | 24 | M12 | 20 | 62 | 48 | 18.0 | 12 | 12 | 24 | 24 | 121 | ||||||||||||||||||||||||||||||||||||||
£ 38.95 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65610.W0123 | 12x24 | Right | Fine | 12 | 24 | M12x1,25 | 20 | 62 | 48 | 18.0 | 12 | 12 | 24 | 24 | 121 | ||||||||||||||||||||||||||||||||||||||
£ 31.66 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65610.W0124 | 12x48 | Right | Coarse | 12 | 48 | M12 | 20 | 86 | 72 | 18.0 | 12 | 12 | 24 | 24 | 175 | ||||||||||||||||||||||||||||||||||||||
£ 41.02 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65610.W0125 | 12x48 | Right | Fine | 12 | 48 | M12x1,25 | 20 | 86 | 72 | 18.0 | 12 | 12 | 24 | 24 | 175 | ||||||||||||||||||||||||||||||||||||||
£ 38.33 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65610.W0142 | 14x28 | Right | Coarse | 14 | 28 | M14 | 24 | 72 | 56 | 22.5 | 14 | 14 | 27 | 27 | 178 | ||||||||||||||||||||||||||||||||||||||
£ 44.92 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65610.W0143 | 14x28 | Right | Fine | 14 | 28 | M14x1,5 | 24 | 72 | 56 | 22.5 | 14 | 14 | 27 | 27 | 178 | ||||||||||||||||||||||||||||||||||||||
£ 46.69 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65610.W0145 | 14x56 | Right | Coarse | 14 | 56 | M14 | 24 | 101 | 85 | 22.5 | 14 | 14 | 27 | 27 | 258 | ||||||||||||||||||||||||||||||||||||||
£ 52.88 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65610.W0146 | 14x56 | Right | Fine | 14 | 56 | M14x1,5 | 24 | 101 | 85 | 22.5 | 14 | 14 | 27 | 27 | 258 | ||||||||||||||||||||||||||||||||||||||
£ 55.08 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65610.W0163 | 16x32 | Right | Coarse | 16 | 32 | M16 | 26 | 83 | 64 | 24.0 | 16 | 16 | 32 | 32 | 282 | ||||||||||||||||||||||||||||||||||||||
£ 61.34 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65610.W0164 | 16x32 | Right | Fine | 16 | 32 | M16x1,5 | 26 | 83 | 64 | 24.0 | 16 | 16 | 32 | 32 | 282 | ||||||||||||||||||||||||||||||||||||||
£ 63.41 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65610.W0166 | 16x64 | Right | Coarse | 16 | 64 | M16 | 26 | 115 | 96 | 24.0 | 16 | 16 | 32 | 32 | 411 | ||||||||||||||||||||||||||||||||||||||
£ 63.96 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65610.W0167 | 16x64 | Right | Fine | 16 | 64 | M16x1,5 | 26 | 115 | 96 | 24.0 | 16 | 16 | 32 | 32 | 411 | ||||||||||||||||||||||||||||||||||||||
£ 88.76 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65610.W0204 | 20x40 | Right | Coarse | 20 | 40 | M20 | 34 | 105 | 80 | 30.0 | 20 | 20 | 40 | 40 | 550 | ||||||||||||||||||||||||||||||||||||||
£ 100.41 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65610.W0205 | 20x40 | Right | Fine | 20 | 40 | M20x1,5 | 34 | 105 | 80 | 30.0 | 20 | 20 | 40 | 40 | 550 | ||||||||||||||||||||||||||||||||||||||
£ 99.54 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65610.W0255 | 25x50 | Right | Coarse | 25 | 50 | M24 | 42 | 132 | 100 | 36.0 | 25 | 25 | 50 | 50 | 1100 | ||||||||||||||||||||||||||||||||||||||
£ 199.28 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
65610.W0256 | 25x50 | Right | Fine | 25 | 50 | M24x2 | 42 | 132 | 100 | 36.0 | 25 | 25 | 50 | 50 | 1100 | ||||||||||||||||||||||||||||||||||||||
£ 208.04 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Stainless steel (1.4305 AISI 303
X8CrNiS18-9)
M5-M16: DIN 71 752/DIN ISO 8140.
M20-M24: Similar to DIN 71 752 and according to CETOP standard.
Standard thread is right hand (for left hand, see 65612).
Assembly is made up using 65635 clevis joint, 65661 pin, DIN 125A washer, and 65675 split cotter pin.
For sizes M5-M12, f1 and r1 = 0,5, for sizes M14-M16, f1 and r1 = 1
For size M20, f1=1, r1 = 1,5, for M24, f1 and r1 = 1,5, for r1, radius or 45° bevelling.
Other Tolerances:-
w4: M4-M16 = +0,3 -0,16
M20-M24 = +0,5 - 0,2
w2: Size 4x8-10x20 = B13
Size 10x40-25x50 = +0,7 +0,15
l3: up to size 6x12 = ±0,3
From size 6x24 = ±0,4
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email sales@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.