Steel Male Clevis Joint
Steel
Price & Availability | CAD | Order No. | Size | Thread hand | d1 tol. H9 |
l1 ±0.5 |
d2 | l2 ±0.2 |
l3 ±0.4 |
l4 ±0.2 |
l5 | w1 +0.7|+0.15 |
w2 +0.5|+0.2 |
w3 tol. h11 |
f1 ±0.2 |
r1 | Weight g |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65640.W0006 | 6x12 | Right | 6 | 12 | M6 | 44 | 37 | 20 | 15 | 6 | 12 | 12 | 0.5 | 0.8 | 15 | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.23 per unit (click for quantity discounts)
Ready to despatch 288 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65640.W0008 | 8x16 | Right | 8 | 16 | M8 | 57 | 47 | 25 | 20 | 8 | 16 | 16 | 0.5 | 0.8 | 36 | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.55 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65640.W0010 | 10x20 | Right | 10 | 20 | M10 | 69 | 57 | 30 | 25 | 10 | 20 | 20 | 0.5 | 0.8 | 68 | ||||||||||||||||||||||||||||||||||||||||||||
£ 5.65 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65640.W0012 | 12x24 | Right | 12 | 24 | M12 | 82 | 68 | 35 | 30 | 12 | 24 | 24 | 0.5 | 0.8 | 112 | ||||||||||||||||||||||||||||||||||||||||||||
£ 8.47 per unit (click for quantity discounts)
Ready to despatch 38 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65640.W0014 | 14x28 | Right | 14 | 28 | M14 | 94 | 78 | 40 | 35 | 14 | 27 | 27 | 1.0 | 1.2 | 171 | ||||||||||||||||||||||||||||||||||||||||||||
£ 23.38 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65640.W0016 | 16x32 | Right | 16 | 32 | M16 | 108 | 89 | 45 | 40 | 16 | 32 | 32 | 1.0 | 1.2 | 288 | ||||||||||||||||||||||||||||||||||||||||||||
£ 21.18 per unit (click for quantity discounts)
Ready to despatch 274 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
65640.W0020 | 20x40 | Right | 20 | 40 | M20 | 134 | 109 | 55 | 50 | 20 | 40 | 40 | 1.0 | 1.5 | 550 | ||||||||||||||||||||||||||||||||||||||||||||
£ 46.36 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel (1.0718) silver zinc plated.
Similar to DIN 71 752/DIN ISO 8140/CETOP standard.
Standard thread is right hand, (for left hand, see 65641).
Other Tolerances: for r1, radius or 45° bevelling.