Double Universal Joints
steel
Price & Availability | CAD | Order No. | Bore dia. | d1 tol. H7 |
d2 | l1 | l2 | l3 | l4 | w1 | w2 | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65166.W0020 | Round Bore | 20 | 42 | 128 | 41 | 46 | 18 | - | - | 1000 | ||||||||||||||||||||||||||||||||||||||
£ 143.86 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
65166.W0025 | Round Bore | 25 | 50 | 163 | 54 | 55 | 26 | - | - | 2000 | ||||||||||||||||||||||||||||||||||||||
£ 236.67 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||
65166.W0220 | Keyway | 20 | 42 | 128 | 41 | 46 | 18 | 6 | 22.8 | 1000 | ||||||||||||||||||||||||||||||||||||||
£ 164.96 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Stainless steel (AISI 304).
To DIN 808, maximum bending angle 45° per joint.
Product variations available on request, for square bores change the suffix to SQ for square bores or HX for hex bores.