Units | Price/unit after discount | Applied Discount |
1 | £ 22.34 | 0% |
10 | £ 20.11 | 10% |
20 | £ 18.99 | 15% |
50 | £ 17.87 | 20% |
100 | £ 15.64 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 22.34 | 0% |
10 | £ 20.11 | 10% |
20 | £ 18.99 | 15% |
50 | £ 17.87 | 20% |
100 | £ 15.64 | 30% |
Type One-
Pin: Stainless steel 1.4305 (AISI 303).
Type Two-
Pin: Stainless steel 1.4542 (AISI 630), precipitation hardened, blast finish. Offering extreme load capacity. (Marked at end of shaft to denote 1.4542 material).
Handle: plastic (PBT/TPE). Colours avail.; orange/grey
Pressing = unlocking.
Releasing = locking.
Unique design; elastic handle provides integral spring action to reset pin (hence no internal spring mechanism required).
Tested to over 100,000+ repetitions.
Temperature resistance -30°C to 80°C.
For quick fastening and locking of requently repeated connections in applications such as; sports, leisure, medical and general engineering applications.
For easy to install locating bush see part 33248 (not found).
*Shearing resistance similar to DIN 50141.