Units | Price/unit after discount | Applied Discount |
1 | £ 45.78 | 0% |
10 | £ 41.20 | 10% |
20 | £ 38.91 | 15% |
50 | £ 36.62 | 20% |
100 | £ 32.05 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 45.78 | 0% |
10 | £ 41.20 | 10% |
20 | £ 38.91 | 15% |
50 | £ 36.62 | 20% |
100 | £ 32.05 | 30% |
Type One-
Pin: Stainless steel 1.4305 (AISI 303).
Type Two-
Pin: Stainless steel 1.4542 (AISI 630), precipitation hardened, blast finish. Offering extreme load capacity. (Marked at end of shaft to denote 1.4542 material).
Handle: plastic (PBT/TPE). Colours avail.; orange/grey
Pressing = unlocking.
Releasing = locking.
Unique design; elastic handle provides integral spring action to reset pin (hence no internal spring mechanism required).
Tested to over 100,000+ repetitions.
Temperature resistance -30°C to 80°C.
For quick fastening and locking of requently repeated connections in applications such as; sports, leisure, medical and general engineering applications.
For easy to install locating bush see part 33248 (not found).
*Shearing resistance similar to DIN 50141.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email info@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.