Units | Price/unit after discount | Applied Discount |
1 | £ 57.64 | 0% |
10 | £ 51.88 | 10% |
20 | £ 48.99 | 15% |
50 | £ 46.11 | 20% |
100 | £ 40.35 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 57.64 | 0% |
10 | £ 51.88 | 10% |
20 | £ 48.99 | 15% |
50 | £ 46.11 | 20% |
100 | £ 40.35 | 30% |
Pin: stainless steel 1,4542 (AISI 630), precipitation hardened, blast finish. (marked at end of shaft to denote 1.4542 material).
Ball: stainless steel 1.3541
Spring: stainless steel.
Handle: thermoplastic PA 6.
Available colours: grey/orange, grey/blue, grey/grey, black/black.
Pressing = unlocking.
Releasing = locking.
Temperature resistance -30°C to +80°C.
For quick fastening and locking of frequently repeated connections.
For lanyards & retaining cables see part no.33250. Easy install locating bushes available see part no.33248.
Extreme load capacity due to high material grade.
*Shearing resistance similar to DIN 50141.
Also available in stainless grade 1.4305 (AISI 303), see part no.33080.