Units | Price/unit after discount | Applied Discount |
1 | £ 90.09 | 0% |
10 | £ 81.08 | 10% |
20 | £ 76.58 | 15% |
50 | £ 72.07 | 20% |
100 | £ 63.06 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 90.09 | 0% |
10 | £ 81.08 | 10% |
20 | £ 76.58 | 15% |
50 | £ 72.07 | 20% |
100 | £ 63.06 | 30% |
Pin: stainless steel 1,4542 (AISI 630), precipitation hardened, blast finish. (marked at end of shaft to denote 1.4542 material).
Ball: stainless steel 1.3541
Spring: stainless steel.
Handle: thermoplastic PA 6.
Available colours: grey/orange, grey/blue, grey/grey, black/black.
Pressing = unlocking.
Releasing = locking.
Temperature resistance -30°C to +80°C.
For quick fastening and locking of frequently repeated connections.
For lanyards & retaining cables see part no.33250. Easy install locating bushes available see part no.33248.
Extreme load capacity due to high material grade.
*Shearing resistance similar to DIN 50141.
Also available in stainless grade 1.4305 (AISI 303), see part no.33080.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email info@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.