Units | Price/unit after discount | Applied Discount |
1 | £ 47.57 | 0% |
5 | £ 42.81 | 10% |
10 | £ 40.43 | 15% |
20 | £ 35.68 | 25% |
50 | £ 30.92 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 47.57 | 0% |
5 | £ 42.81 | 10% |
10 | £ 40.43 | 15% |
20 | £ 35.68 | 25% |
50 | £ 30.92 | 35% |
Body & Lever: free cutting steel, blackened.
Pin: steel, nitrided, black.
Plastic Grip: thermoplastic, black, dull.
Turn lever 180º to retract pin. To enable pin to be held in retracted position, secure lever in notched catch on plunger body.
Countersunk holes on both sides of mounting flange enable both right or left mounting.
Plastic grip type, improves handling. Temperature resistance of type with plastic grip is -30ºC to +80ºC.
Spring loads * = statistical average.